Housing units FLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility (Part Numbers - CAD Download)

Housing units FLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
  • Volume Discount
[Specifications]
・Shaft Bore Dia. d(mm): 12-40
・Width(mm): 30.5-46.2
・H(mm): 81-150

Housing units FLCTE.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FLCTE12-XL
FLCTE15-XL
FLCTE17-XL
FLCTE20-XL
FLCTE25-XL
FLCTE30-XL
FLCTE35-XL
FLCTE40-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

23.71 €

1 Available 3 Days 129800475030.5--LCTE03

23.80 €

1 Available 3 Days 159800475030.5--LCTE03

23.88 €

1 Available 3 Days 1710100475030.58158.7LCTE03

25.17 €

1 Available 3 Days 2013600660033--LCTE04

27.48 €

1 Available 3 Days 2514000780033.4--LCTE05

32.97 €

1 Available 3 Days 30207001130038.1112.5-LCTE06

52.82 €

1 Available 5 Days 35255001530041.8126-LCTE07

45.42 €

1 Available 3 Days 40325001980046.2150100LCTE08

Loading...

  1. 1

Tech Support