Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / PASEY-XL (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PASEY12-XL
PASEY15-XL
PASEY17-XL
PASEY20-XL-N
PASEY25-XL-N
PASEY30-XL-N
PASEY35-XL-N
PASEY40-XL-N
PASEY45-XL
PASEY50-XL-N
PASEY60-XL-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Width
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap Weight per Unit
(kg)

22.26 €

1 Available 3 Days 12225712530.210301816ASE03GAY12-XL-NPP-B951119-0.42

30.55 €

1 5 Days 15225712530.210301816ASE03GAY15-XL-NPP-B951119-0.41

30.90 €

1 Available 5 Days 17225712530.210301816ASE03GAY17-XL-NPP-B951119-0.4

23.14 €

1 Available 3 Days 20256413033.314.5321918ASE04GAY20-XL-NPP-B97.51119KASK040.56

26.57 €

1 Available 3 Days 25277013036.514.5362119.5ASE05GAY25-XL-NPP-B102.51119KASK050.67
-

43.00 €

1 Available 3 Days 30308215842.917402521ASE06GAY30-XL-NPP-B117.51422KASK061.07

36.80 €

1 Available 3 Days 3534.959316347.619452725.45ASE07GAY35-XL-NPP-B1261421KASK071.45
-

42.26 €

1 Available 3 Days 4039.459917949.219483028.95ASE08GAY40-XL-NPP-B138.251426KASK081.75

49.22 €

1 Available 3 Days 4541.51071925421.5483230.5ASE09GAY45-XL-NPP-B149.651429-2.05
-

77.90 €

1 Available 5 Days 504311520057.221.5543432ASE10GAY50-XL-NPP-B1581823KASK102.53
-

123.38 €

1 Available 5 Days 604714024069.925604234ASE12GAY60-XL-NPP-B1901828KASK124.13

Loading...

  1. 1

Basic information

Connection thread lubrication M6

Tech Support