Tapered roller bearings K-Series, in inch sizes, separable, adjusted or in pairs (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KHM215249-HM215210
KHM218248-HM218210
KHM88542-HM88510
KHM88649-HM88610
KL44643-L44610
KL44649-L44610
KL68149-L68110
KLM11749-LM11710
KLM11949-LM11910
KLM12749-LM12710
KLM12749-LM12711
KLM29749-LM29710
KLM300849-LM300811
KLM48548-LM48510
KLM501349-LM501310
KLM503349-A-LM503310
KLM67048-LM67010
KLM806649-LM806610
KM12649-M12610
KM86649-M86610
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

119.12 €

1 17 Days 75.987131.975395200206000295000

125.62 €

1 17 Days 89.975146.975404600233000355000

46.85 €

1 Available 4 Days 31.7573.02529.3799007200097000

42.97 €

1 Available 5 Days 34.92572.23325.4100006800091000

19.03 €

1 Available 4 Days 25.450.29214.732152002600029500

14.22 €

1 17 Days 26.98850.29214.732152002600029500

22.73 €

1 Available 4 Days 34.98859.13116.764124003400044500

8.66 €

1 Available 3 Days 17.46239.87814.605201002120020800

9.49 €

1 Available 3 Days 19.0545.23716.637178002800028000

17.55 €

1 Available 5 Days 21.98645.23716.637169002850032000

17.56 €

1 Available 5 Days 21.98645.97416.637---
-

25.86 €

1 Available 5 Days 38.165.08818.288---

22.75 €

1 17 Days 40.98767.97518---

21.02 €

1 17 Days 34.92565.08818.288115004650056000

22.75 €

1 17 Days 41.27573.43119.812100005500068000

24.10 €

1 17 Days 45.98774.9751896004850067000

17.25 €

1 Available 3 Days 31.7559.13116.764128003400040000

34.67 €

1 Available 5 Days 53.97588.919.0580005900078000

20.58 €

1 Available 5 Days 21.4350.00518.288158003750039000

37.28 €

1 Available 5 Days 30.16264.29221.433115005200067000

Loading...

  1. 1

Tech Support