Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000248800000
Part Number
|
---|
0000248800000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore code | Shoulder dimension D1 (mm) | Internal diameter d (mm) | External diameter D (mm) | Height H (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.98 € | 1 | 5 Days | 100 | 1 | 15 | 77 | 75 | 100 | 5.75 | 0.136 | GS81115 |
Loading...
Design | Large bore washer | Bore shape | Cylindrical | Customs tariff — item number | 84839020 |
---|---|---|---|---|---|
Number of rows | 1 | Model series | GS.. | Inch / metric | Metric |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |
This page is INA Large Bore Washers, part number 0000248800000.
You can find the detail information about specifications and dimensions on part number 0000248800000.
Configure
Part Number |
---|
0000246780000 |
0000246860000 |
0000246940000 |
0000249020000 |
0000249290000 |
0000249610000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore code | Shoulder dimension D1 (mm) | Internal diameter d (mm) | External diameter D (mm) | Height H (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.69 € | 1 | 5 Days | 78 | 1 | 08 | 42 | 40 | 78 | 7.5 | 0.192 | GS89308 | |||
8.69 € | 1 | 5 Days | 42 | 0.6 | 05 | 26 | 25 | 42 | 3 | 0.018 | GS81105 | |||
15.52 € | 1 | 5 Days | 52 | 0.6 | 06 | 32 | 30 | 52 | 4.25 | 0.042 | GS81206 | |||
29.18 € | 1 | 5 Days | 105 | 1 | 16 | 82 | 80 | 105 | 5.75 | 0.143 | GS81116 | |||
41.45 € | 1 | 5 Days | 110 | 1 | 17 | 87 | 85 | 110 | 5.75 | 0.151 | GS81117 | |||
54.71 € | 1 | 5 Days | 135 | 1 | 20 | 102 | 100 | 135 | 7 | 0.322 | GS81120 |