Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-663/003-000 |
769-664/003-000 |
769-665/003-000 |
769-667/003-000 |
769-668/003-000 |
769-671/003-000 |
769-672/003-000 |
769-673/003-000 |
769-675/003-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|
130.71 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 3 | 29.70 | ||
80.60 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 4 | 34.70 | ||
93.68 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 5 | 39.70 | ||
67.20 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 7 | 7 | 49.70 | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 33 Days | 8 | 8 | 54.70 | ||
95.85 € | 25 Pieces Per Package | 1 pack | Available | 32 Days | 11 | 11 | 69.70 | ||
102.39 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 12 | 12 | 74.70 | ||
69.37 € | 15 Pieces Per Package | 1 pack | Available | 32 Days | 13 | 13 | 79.70 | ||
80.60 € | 15 Pieces Per Package | 1 pack | Available | 32 Days | 15 | 15 | 89.70 |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 53 | Nominal voltage(V) | 500 | Product size (height)(mm) | 22.20 |
Product size (length)(mm) | 18.30 | Series (connectors) | 769 | Connection (components) | |
Connector features | + sleeve | Connector orientation | Parallel (to the PCB) | Connector type | Socket, vertical vertical |
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes