Axial deep groove ball bearings / single direction / FAG (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0167146360000
0167146440000
0167146520000
0167146600000
0167146790000
0167146870000
0167147170000
0167147250000
0167147410000
0167147760000
0167147920000
0167148220000
0167148490000
0167148650000
0167149890000
0167150120000
0167150550000
0167150980000
0167151100000
0167151440000
0167151870000
0167152250000
0167152920000
0167153220000
0167153300000
0167153570000
0167154200000
0167154540000
0167154620000
0167154700000
0190612850000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Customs tariff — country of origin Cage material Minimum load factor A Height H
(mm)
Customs tariff — weight Product code

9.63 €

1 5 Days 12261040013000Radial15300--260.3848210100.69Sheet steel511..0113DESheet steel0.00190.02151101

9.72 €

1 5 Days 1528-12000Thrust-1050016800280.3848210100.75Sheet steel511..0216DESheet steel0.00290.02751102

9.85 €

1 5 Days 1730-11000Thrust-1130019600300.3848210100.87Sheet steel511..0318DESheet steel0.00290.02751103

9.94 €

1 5 Days 2035-9500Thrust-1500026500350.3848210901.18Sheet steel511..0421DESheet steel0.004100.0451104

10.63 €

1 5 Days 2542-9000Thrust-1810035500420.6848210901.57Sheet steel511..0526DESheet steel0.006110.05551105

11.38 €

1 5 Days 3047-8000Thrust-1880040000470.6848210901.77Sheet steel511..0632DESheet steel0.009110.06651106

16.74 €

1 5 Days 4565-6000Thrust-2650069000650.6848210903.05Sheet steel511..0947DESheet steel0.024140.15151109

18.17 €

1 5 Days 5070-5600Thrust-2700075000700.6848210903.3Sheet steel511..1052CZSheet steel0.03140.1651110

25.14 €

1 5 Days 6085-4800Thrust-41500113000851848210905Sheet steel511..1262DESheet steel0.063170.2951112

29.71 €

1 5 Days 7095-4300Thrust-40000110000951848210904.85Sheet steel511..1472DESheet steel0.075180.34751114

38.06 €

1 5 Days 80105-4000Thrust-450001290001051848210905.7Sheet steel511..1682DESheet steel0.1190.42251116

81.29 €

1 5 Days 100135-3200Thrust-8500027000013518482109013Sheet steel511..20102DESheet steel0.36250.99251120

89.95 €

1 5 Days 110145-3200Thrust-8700029000014518482109013.4Sheet steel511..22112DESheet steel0.43251.0651122

132.17 €

1 5 Days 130170-2800Thrust-11100039000017018482109017.2Sheet steel511..25132DESheet steel0.75301.75751126

11.89 €

1 5 Days 1228-10000Thrust-1320019000280.6848210100.84Sheet steel512..0114DESheet steel0.002110.0351201

13.23 €

1 5 Days 2040-7500Thrust-2110037500400.6848210901.66Sheet steel512..0422DESheet steel0.01140.08251204

22.28 €

1 5 Days 4068-4800Thrust-4400097000681848210904.3Sheet steel512..0842DESheet steel0.05190.26851208

48.89 €

1 5 Days 5590-3800Thrust-58000133000901848210906.1Sheet steel512..1157DESheet steel0.11250.58151211

52.45 €

1 5 Days 65100-3600Thrust-640001490001001848210906.6Sheet steel512..1367DESheet steel0.14270.72751213

82.58 €

1 5 Days 80115-3400Thrust-750001910001151848210908.5Sheet steel512..1682DESheet steel0.22280.90851216

184.23 €

1 5 Days 110160-2400Thrust-1260003650001601.18482109016Sheet steel512..22113DESheet steel0.85382.33851222

511.15 €

1 5 Days 150215-1800Thrust-2360007300002121.58482109024.2Solid window type cage made of brass, ball-guided512..30153DEBrass2.8505.94351230-MP

27.08 €

1 5 Days 3568-4500Thrust-5000089000681848210903.9Sheet steel513..0737DESheet steel0.05240.30451307
-

52.05 €

1 5 Days 5095865003400Radial170000--951.1848210907.5Sheet steel513..1052DESheet steel0.18310.93651310
-

75.34 €

1 5 Days 551051020003200Radial208000--1051.1848210909Sheet steel513..1157DESheet steel0.26351.29251311

113.46 €

1 5 Days 65115-3000Thrust-1050002200001151.1848210909.7Sheet steel513..1367DESheet steel0.32361.46851313

42.98 €

1 5 Days 2560-4500Thrust-4300066000601848210902.95Sheet steel514..0527DESheet steel0.032240.31751405

89.62 €

1 5 Days 45100-3000Thrust-1230002220001001.1848210909.8Sheet steel514..0947DESheet steel0.3391.42451409

105.63 €

1 5 Days 50110-2800Thrust-1380002550001101.58482109011.4Sheet steel514..1052DESheet steel0.4431.9151410

141.86 €

1 5 Days 55120-2600Thrust-1670003150001201.58482109019Sheet steel514..1157DESheet steel0.67482.53351411

515.83 €

1 5 Days 200250-1800Thrust-1620006700002471.18482109022.7Solid window type cage made of brass, ball-guided511..40203DEBrass2.4374.2651140-MP

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Product type Axial deep groove ball bearing Customs tariff — weight per 1
Customs tariff — weight unit kg

Tech Support