Flanged Housings F5..-D-B-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication (Part Numbers)

Flanged Housings F5..-D-B-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication
  • Volume Discount
[Specifications]
・Inner Diameter(mm): 20~60
・Outer Diameter(mm): 52~120
・Width(mm): 55~79

Flanged housing for various bearing types, with conical bore and clamping sleeve, continuous shaft.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F505-B-L
F506-B-L
F507-B-L
F508-B-L
F509-B-L
F510-B-L
F511-B-L
F512-B-L
F513-B-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Thickness
(mm)
Flange width
(mm)
Flange height
(mm)
Size of fixing screws Weight
(kg)

61.29 €

1 Available 3 Days 20525510110100M101.2

76.57 €

1 Available 3 Days 25625712130117M101.6

-

1 4 Days 30726012145130M122

-

1 4 Days 35806612160143M122.7

103.05 €

1 Available 3 Days 40857015180160M123.6

138.29 €

1 Available 3 Days 45907015180160M123.3

167.22 €

1 Available 3 Days 501007616190170M124.2

192.52 €

1 Available 3 Days 551107816206185M124.6

-

1 4 Days 601207916219198M125.3

Loading...

  1. 1

Basic information

Number of fastening holes 3 RoHS Certificate Available REACH Certificate Available

Tech Support