Profile rail guideways / four-row / KWVE15 (Part Numbers)

Profile rail guideways / four-row / KWVE15
[Specifications]
・Rail Width(mm): 34~100
・Mounting Height H(mm): 24~70
・Length L(mm): 61.2~211.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0096401260431
0114018850240
0114019070240
0114020320431
0125089260240
0127394800240
0127395610240
0127396000240
0183558380431
0183567530240
0197459580431
0197476240240
0199148060431
0199609130431
0199729200240
0199747360431
0199810070431
0199905530431
0199915920431
0199950830431
0200371980240
0200388950240
0200516970431
0200548150431
0200702680240
0200715310240
0200784390431
0200996570431
0201142730431
0201154310431
0202244350431
0202471920431
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Torque M0x
(Nm)
Customs tariff goods number Length of mounting surface
(mm)
Hole spacing JB
(mm)
Design size Torque M0z
(Nm)
Fastening thread G2 Hole spacing JL
(mm)
Runner block length
(mm)
Torque M0y
(Nm)
Weight
(g)
Customs tariff weight Product code
-

-

1 Quote 4427131002700071.43328482990050.43220240M53671.4240290.00.31-

-

1 Quote 4840179003700083.35108482990060.73525395M63583.3395650.00.68KWVE25-B-H

203.57 €

1 5 Days 4836179003700083.35108487909060.73525395M63583.3395560.00.67KWVE25-B-S
-

-

1 Quote 4831179003700083.35108482990060.73525395M63583.3395450.00.47-

-

1 Quote 4430131002700071.43328482990050.43220240M53671.4240340.00.368KWVE20-B-S

-

1 Quote 48362340054000109.17458482990086.53525825M650109.18251000.00.898KWVE25-B-SL

-

1 Quote 48312340054000109.17458482990086.53525825M650109.1825620.00.659KWVE25-B-SNL

-

1 Quote 48402340054000109.17458482990086.53525825M650109.18251000.00.939KWVE25-B-HL
-

-

1 Quote 704838000720001121465848790908050351020M85011210201300.01.54-

-

1 Quote 70484750010000014520258482990011350351890M87214518901810.02.034KWVE35-B-SL
-

-

1 Quote 342872001450061.21508482990039.82615100M42661.2100200.00.214-

-

1 Quote 342472001450061.21508487909039.82615100M42661.2100160.00.166KWVE15-B-S
-

-

1 Quote 4430162003650088.94528482990067.93220430M55088.9430460.00.476-
-

-

1 Quote 4427162003650088.94528482990067.93220430M55088.9430380.00.403-

-

1 Quote 604527500550009997084879090724030700M840997001040.01.09KWVE30-B-H
-

-

1 Quote 604227500550009997084829900724030700M84099700940.00.98-
-

-

1 Quote 603827500550009997084829900724030700M84099700800.00.85-
-

-

1 Quote 6045345007400012713108482990010040301240M86012712401430.01.477-
-

-

1 Quote 6042345007400012713108482990010040301240M86012712401700.01.33-
-

-

1 Quote 6038345007400012713108482990010040301240M86012712401100.01.163-

-

1 Quote 705538000720001121465848790908050351020M85011210201710.01.776KWVE35-B-H

-

1 Quote 70554750010000014520258482990011350351890M87214518902400.02.464KWVE35-B-HL
-

-

1 Quote 70444750010000014520258482990011350351890M87214518901720.01.778-
-

-

1 Quote 704438000720001121465848299008050351020M85011210201240.01.298-

-

1 Quote 867069000141000140.6361084829900102.560452485M1060140.624853360.03.45KWVE45-B-H

-

1 Quote 866069000141000140.6361084829900102.560452485M1060140.624852670.02.76KWVE45-B-S
-

-

1 Quote 865269000141000140.6361084829900102.560452485M1060140.624852120.02.214-
-

-

1 Quote 867082000181000172.7463584829900134.660454000M1080172.740004270.04.45-
-

-

1 Quote 866082000181000172.7463584829900134.660454000M1080172.740003380.03.57-
-

-

1 Quote 865282000181000172.7463584829900134.660454000M1080172.740002680.02.86-
-

-

1 Quote 10070104000213000173.656008482990013275552730M1275173.627304350.04.492-
-

-

1 Quote 10070127000285000211.675008482990017075554800M1295211.647256300.05.607-

Loading...

  1. 1

Basic information

Rolling Element Ball Customs tariff country of origin DE Customs tariff weight unit kg
Customs tariff weight per 1

Tech Support