Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Outer surface designation | Fatigue limit load Pu (kN) | Width C (mm) | Outer surface design | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.46 € | 1 | 5 Days | 35 | 19 | 15 | 12.6 | 23.1 | 1600 | Improved INA section | 3.2 | 18 | Spherical | 0.098 | NATV15-PP | |||
- | 37.80 € | 1 | 5 Days | 30 | 15 | 10 | 9.5 | 14.9 | 2100 | - | 2.05 | 14 | Cylindrical | 0.062 | - | ||
34.45 € | 1 | 5 Days | 30 | 15 | 10 | 9.5 | 14.9 | 2100 | Improved INA section | 2.05 | 14 | Spherical | 0.062 | NATV10-PP | |||
37.98 € | 1 | 5 Days | 32 | 15 | 12 | 9.7 | 15.7 | 1800 | Improved INA section | 2.17 | 14 | Spherical | 0.067 | NATV12-PP | |||
- | 41.85 € | 1 | 5 Days | 32 | 15 | 12 | 9.7 | 15.7 | 180 | - | 2.17 | 14 | Cylindrical | 0.067 | - | ||
- | 49.32 € | 1 | 5 Days | 40 | 21 | 17 | 10.9 | 15.8 | 2900 | - | 2.09 | 20 | Cylindrical | 0.144 | - | ||
44.91 € | 1 | 5 Days | 40 | 21 | 17 | 14.7 | 26.5 | 1400 | Improved INA section | 3.5 | 20 | Spherical | 0.142 | NATV17-PP | |||
- | 22.78 € | 1 | 5 Days | 16 | 12 | 5 | 4.9 | 6.6 | 3800 | - | 0.95 | 11 | Cylindrical | 0.014 | - | ||
20.72 € | 1 | 5 Days | 16 | 12 | 5 | 4.9 | 6.6 | 3800 | Improved INA section | 0.95 | 11 | Spherical | 0.014 | NATV5-PP | |||
20.88 € | 1 | 5 Days | 19 | 12 | 6 | 5.4 | 8 | 3100 | Improved INA section | 1.17 | 11 | Spherical | 0.021 | NATV6-PP | |||
- | 22.97 € | 1 | 5 Days | 19 | 12 | 6 | 5.4 | 8 | 3100 | - | 1.17 | 11 | Cylindrical | 0.021 | - | ||
- | 29.03 € | 1 | 5 Days | 24 | 15 | 8 | 7.8 | 11.6 | 2500 | - | 1.59 | 14 | Cylindrical | 0.039 | - | ||
24.18 € | 1 | 5 Days | 24 | 15 | 8 | 7.8 | 11.6 | 2500 | Improved INA section | 1.59 | 14 | Spherical | 0.041 | NATV8-PP | |||
50.15 € | 1 | 5 Days | 47 | 25 | 20 | 20.3 | 42 | 1300 | Improved INA section | 5.9 | 24 | Spherical | 0.24 | NATV20-PP | |||
- | 55.11 € | 1 | 5 Days | 47 | 25 | 20 | 20.3 | 42 | 1300 | - | 5.9 | 24 | Cylindrical | 0.25 | - | ||
54.94 € | 1 | 5 Days | 52 | 25 | 25 | 20.2 | 44 | 1000 | Improved INA section | 6.2 | 24 | Spherical | 0.281 | NATV25-PP | |||
66.62 € | 1 | 5 Days | 62 | 29 | 30 | 30 | 62 | 850 | Improved INA section | 8.8 | 28 | Spherical | 0.458 | NATV30-PP | |||
87.78 € | 1 | 5 Days | 72 | 29 | 35 | 32.5 | 71 | 750 | Improved INA section | 10.1 | 28 | Spherical | 0.636 | NATV35-PP | |||
109.02 € | 1 | 5 Days | 80 | 32 | 40 | 40 | 88 | 650 | Improved INA section | 13 | 30 | Spherical | 0.817 | NATV40-PP |
Loading...
Design | Support roller | Temperature resistant from(°C) | -30 | Temperature resistant up to(°C) | 100 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Designator cover / seal | Axial slide ring on both sides | Number of rows | 1 |
Marking cover / seal | PP | Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | Yes |
Lubricating nipple (yes / no) | No | Model series | NATV.. | Full needle (yes / no) | Yes |
Roller shape | Needle | Accuracy class | PN | Cage material | None |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84824000 |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Outer surface designation
Fatigue limit load Pu(kN)
Width C(mm)
Outer surface design
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes