Shaft locating washers WS812, to DIN 616 / ISO 104, shaft locating

Shaft locating washers WS812, to DIN 616 / ISO 104, shaft locating
  • Volume Discount
[Specifications]
・Internal Diameter(φ): 30~300
・Outer Diameter(φ): 52~415

Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WS81206
WS81207
WS81208
WS81209
WS81210
WS81211
WS81212
WS81213
WS81214
WS81216
WS81217
WS81220
WS81224
WS81226
WS81228
WS81230
WS81232
WS81234
WS81236
WS81238
WS81240
WS81244
WS81248
WS81252
WS81260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

14.15 €

5 Available 3 Days 1030524.25

19.25 €

1 12 Days 1035625.25

21.20 €

1 Available 5 Days 1040685

20.94 €

1 Available 9 Days 1045735.5

27.32 €

1 17 Days 1050786.5

31.55 €

1 Available 3 Days 1055907

33.82 €

1 Available 3 Days 1060957.5

42.32 €

1 17 Days 10651008

40.28 €

1 Available 3 Days 10701058

47.37 €

1 Available 3 Days 10801158.5

75.53 €

1 17 Days 10851259.5

98.25 €

1 17 Days 1010015011.5

150.52 €

1 17 Days 1012017012

206.25 €

1 Available 5 Days 1013018713

246.97 €

1 17 Days 1014019713.5

331.77 €

1 Available 5 Days -15021214.5

356.75 €

1 17 Days -16022015

424.25 €

1 17 Days -17023716.5

528.17 €

1 17 Days -18024717

453.05 €

1 Available 4 Days -19026718

632.58 €

1 Available 5 Days -20027718

828.15 €

1 17 Days -22029718.5

1,039.20 €

1 17 Days -24033523

1,331.68 €

1 17 Days -26035523.5

2,121.25 €

1 17 Days -30041528.5

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360