Shaft locating washers WS811, to DIN 616 / ISO 104, shaft locating (Part Numbers - CAD Download)

Shaft locating washers WS811, to DIN 616 / ISO 104, shaft locating
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・Internal Diameter(φ): 15~320
・Outer Diameter(φ): 28~396

Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WS81102
WS81103
WS81104
WS81105
WS81106
WS81107
WS81108
WS81109
WS81110
WS81111
WS81112
WS81113
WS81114
WS81115
WS81116
WS81117
WS81118
WS81120
WS81122
WS81124
WS81126
WS81128
WS81130
WS81132
WS81134
WS81136
WS81138
WS81140
WS81144
WS81148
WS81152
WS81156
WS81160
WS81164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)

7.97 €

5.58 €

1 Available Same day

Stock

15282.75

7.97 €

5.58 €

1 Available Same day

Stock

17302.75
-

8.62 €

6.03 €

1 Same day

Stock

20352.75

9.42 €

6.59 €

1 Same day

Stock

25423

9.87 €

6.91 €

1 Same day

Stock

30473

11.32 €

7.92 €

1 Available Same day

Stock

35523.5

12.33 €

8.63 €

1 Same day

Stock

40603.5

13.38 €

1 12 Days 45654

14.98 €

10.49 €

1 Same day

Stock

50704

19.35 €

1 Available 4 Days 55785

21.12 €

14.78 €

1 Available Same day

Stock

60854.75

20.25 €

1 Available 3 Days 65905.25

21.35 €

1 Available 3 Days 70955.25

29.23 €

20.46 €

1 Same day

Stock

751005.75

31.62 €

22.13 €

1 Same day

Stock

801055.75

44.90 €

31.43 €

1 Same day

Stock

851105.75

50.86 €

1 Available 4 Days 901206.5
-

59.26 €

1 Available 3 Days 1001357
-

83.68 €

1 17 Days 1101457
-

110.88 €

1 17 Days 1201557
-

130.50 €

91.35 €

1 Available Same day

Stock

1301709

144.88 €

1 12 Days 1401789.5

178.92 €

1 17 Days 1501889.5

233.90 €

163.73 €

1 Available Same day

Stock

1601989.5

278.70 €

195.09 €

1 Available Same day

Stock

17021310

320.16 €

224.11 €

1 Available Same day

Stock

18022210

368.25 €

257.78 €

1 Available Same day

Stock

19023711

399.78 €

279.85 €

1 Available Same day

Stock

20025011

518.67 €

363.07 €

1 Available Same day

Stock

22026711

617.10 €

431.97 €

1 Available Same day

Stock

24029713.5

732.12 €

512.48 €

1 Same day

Stock

26031713.5

914.57 €

640.20 €

1 Available Same day

Stock

28034715.5

1,142.40 €

799.68 €

1 Available Same day

Stock

30037618.5

1,199.90 €

839.93 €

1 Available Same day

Stock

32039619

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360